alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Tube bending training

Swagelok Tube Bending Tools & Equipment

Swagelok tube benders provide high-quality bends on both fractional and metric tubing made from materials that can be used with Swagelok tube fittings.  These easy-to-use tube benders reduce installation time and effort as well as potential for wrinkling, kink or other damage to the tubing during bending. We offer rental of the Electric Tube Bender, Bench Top Tube Bender and Hand Tube Benders:

Standardized, Practical Training from Experienced Trainers

Renting reliable equipment is one thing, but having the skills to operate the equipment as intended by the manufacturer is another. We offer training on all the equipment we offer.

Register Today

Electric Tube Bender

    electric tube
  • Electronic control
  • 1 to 110o bending range
  • 1" to 2" outside diameter tubing range
  • CE compliant
download user manual

Bench Top Tube Bender

  • Rugged, lightweight aluminum constructionbenchtop
  • 1 to 180o bending range
  • 1/4" to 1-1/4" outside diameter tubing range
  • CE compliant
Download User Manual

Hand Tube Benders

  • The hand tube bender is available in 1/8", 1/4", 5/16" 3/8" and 1/2" tubing sizes
  • Clevis handle design provides enhanced leverage for bends greater than 90o
  • Roll dies reduce bending force and tube ovality, as compared to conventional slide block design
  • 1 to 180o bending range

Download User Manual

Metric sizes are also available, please contact us for additional details. 


Ready to Get Started?

From the components Swagelok manufacturers, to the equipment used to cut, prepare and bend tubing and install tube fittings, to the highly trained professionals assembling the components to build a safe, reliable fluid system — we've got you covered.

Buy Swagelok Tools & Equipment Rent Swagelok Tools & Equipment