alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
hose insulation

Prevent Condensation on Hoses with Surface Temperatures as Low as –65°F

Maintaining stable media temperatures, as low as –65°F (–53°C) and up to 257°F (125°C), over the length of your hose means selecting the right hose. Furthermore, keeping the surface temperature of your hose close to ambient, means insulating your hose.

Swagelok has developed a new insulation solution rated for continuous temperature use on hoses, and maintain close to ambient surface temperatures to prevent condensation, and reduce or eliminate ice build-up on components.

Benefits include:

  • Maintains thermal consistency over the length of the hose with compact aerogel material
  • Minimizes water vapor ingression from ends with silicone end seal
  • Eases routing and saves space with the smaller outside diameter provided by compact material

All Swagelok® hoses are backed by the Swagelok Limited Lifetime Warranty.

Download Catalog