alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon

We understand the rapidly increasing need for quick delivery, especially on basic regulator assemblies for gas bottle services. That’s why we have increased our local inventory on standard Regulators, Gauges, and CGA fittings.

Regulator Assemblies for Nitrogen/Helium/Argon consist of: regulator

  • SS Regulator (either KPR or KCY)*
  • Control Range of either 0-100, 0-250, or 0-500 PSI
  • 3600 PSI Max Inlet Pressure
  • 4 Ported, 1/4" Female NPT Ports
  • PCTFE Seat material
  • .06 Cv
  • Knob Handle
  • Inlet and Outlet Gauges
  • CGA 580 in Inlet Port
Read more about Regulators

Ready to Get Started?

Regulator Assemblies are built by Swagelok certified fluid system experts so you can count on consistent, high quality assemblies. All assemblies are tested and backed by The Swagelok Limited Lifetime Warranty.

Let's Get Started!