alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon

Swagelok Tube Adapters Solve Fitting Alignment Issues and More

      

Return to Main 

Many mechanical end connections found in fluid systems have threads - when using threads, refer to our content on correct thread identification -> here.

One of the most common type of threads are tapered threads which, in the specification and design of fluid systems, can sometimes present a problem. It’s particularly important that tapered threads not be overtightened, which could lead to thread damage and worse, leakage. Rather, tapered threads rely on TFFT or Turns From Finger Tight – that is, the number of full rotations of the fitting recommended after the connection is finger tight. Where the problem lies is in the alignment of these fittings in relation to their required connection orientation. Consider the simple illustration below:

Swagelok Tube Adapters

When installing pipe elbows or tees, it is often difficult to align the fitting with the desired run.

Swagelok Tube Adapters

By using a Swagelok tube adapter in conjunction with a union elbow or tee, these difficulties can be avoided as the tube adapter and elbow combination provide a positionable fitting that can be aligned with the desired tubing run. Watch the video below:

Reduce Inventories

Swagelok tube adapters can also help reduce local inventories. Stocking union elbows and union tees in various sizes – along with commonly used Swagelok adapters – eliminates the need for stocking or replenishing special elbows and tees. Swagelok tube adapter fittings are available in a wide range of configurations, making it easy to adapt from different threads to tubing or reduce the connection size with only one fitting.

Simplify Installation & Save Space

Using Swagelok tube adapter fittings will help reduce the size of your assembly. Fluid system components – fittings, valves, pressure gauges, etc. – can be closely connected using tube adapters and port connectors where necessary. You’ll need fewer connections which will help increase installation efficiency and decrease the number of potential leak paths.

At Swagelok Calgary | Vancouver | Red Deer | Medicine Hat | Prince George, we stock a large variety of Swagelok tube adapters to help complete your job.

Swagelok Tube Adapters

Download the Swagelok Gaugeable Tube Fitting and Adapter Fittings catalog and additional resources below.

Swagelok Tube Fitting Pocket GuideAdapter Elbows and Tees


Return to Main