alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon

Engineered for Control from Tap to Transmitter

      

Return to Main 

To produce a product with consistently high-quality, tight process control is an absolute necessity. At Swagelok, we get this - our fluid system components are designed and manufactured to provide reliable, consistent fluid connections and control – this time, next time, every time. Used in the make-up of process control instruments that monitor flow, pressure, temperature, level and concentration, Swagelok fluid system components complete the front end of an instrumentation loop. From the tap to the transmitter, we help you build, install, operate, and maintain the industry’s most cost-effective, high-performance process instrumentation systems.

Reliable, Consistent Fluid Control

A system is only as good as the sum of its individual components. The quality of your data is dependent on the quality of the input to the measuring device. And when you need precise control, Swagelok Process Instrumentation components are integral. From the ease of installation of the process interface valve to the leak-tight connections to the integrity of the manifold, Swagelok can help you fine-tune and optimize your process instrumentation loop.

Swagelok’s Process Instrumentation solutions can work for you in applications such as:

    Swagelok Process Instrumentation
  • Flow Measurement

  • Accurately measure fluid rates to ensure fluid system integrity
  • Pressure Measurement

  • Measure gauge, absolute, or differential air and fluid pressure to trace and monitor system pressures
  • Temperature Measurement

  • Measure process and material temperatures for conformance to specifications
  • Liquid Level Measurement

  • Monitor liquid levels to prevent spillage or for volume control
  • Concentration Measurement

  • Measure concentrations of gas or liquids in an application to ensure compliance or reduce fugitive emissions

Process Instrumentation - Featured Products

Swagelok Process Instrumentation

3-piece Process/Instrumentation 60 Series Ball Valves

With a unique coned-disc, spring-loaded seat; live-loaded, two-piece chevron stem packing; and three-piece, swing-out design, 3-piece process/instrumentation 60 series ball valves are designed for reliability and low maintenance.

Swagelok Process Instrumentation

Instrument Manifold Systems

Ensure reliable fluid distribution with Swagelok Instrument, Direct, and Remote-Mount Manifolds and Modular Systems.

Swagelok Process Instrumentation

Process Interface Valves

Swagelok process interface valves provide a smooth transition from process to instrumentation systems in a single, compact assembly. Fewer leak points and reduced size and weight compared to traditional systems.


Total Application Support

Studies on reliability-related mechanical downtime and slowdowns in process industrial plants have found that efficiency losses or product loss due to fluid system fouling, plugging, freezing, corrosion, and cracking is becoming more common. Improving your fluid systems through energy audits, sampling system optimization and mechanical efficiency programs can yield:

  • Reduction in labour required for maintenance
  • Improved process efficiency though high performance rotating equipment, heating systems, and reactors
  • Optimized performance of utilities
  • Improved energy intensity metrics

Learn more about Swagelok Evaluation & Advisory Services


Return to Main