alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon

Orbital Welding Training: Tools for the Emerging Welding Workforce

Orbital Welding Training: Tools for the Emerging Welding Workforce

      

Return to Main

With the erosion of skilled labour, finding qualified welders is becoming more and more difficult. The American Welding Society (AWS) is forecasting a 50% attrition rate by 2020, a startling statistic that is sure to drastically affect manufacturing industries.

Automated systems, such as Swagelok’s orbital Gas Tungsten Arc Welding (GTAW), present a possible solution. Though not void of thorough user training and certification, the automated process allows the user to do more with less. Couple this with key advantages – highly programmable and repeatable welds to name one – and automated orbital Gas Tungsten Arc Welding (GTAW) presents an impactful value proposition.

Interested in registering your team in Swagelok’s five-day orbital welding training course?

Read the full blog on the Swagelok Reference Point ->


Rent the Swagelok Equipment You Need

Swagelok Welding System

The Swagelok Welding System offers precision and control, combined with easy-to-use touch screen operations for orbital welding. We offer a rental fleet of M200 Power Supply units, associated weld heads and accessories to meet your welding requirements from 1/16” up to 4” OD. The Swagelok Welding System meets CE, RoHS (EU), CCC (China), and Canadian safety requirements.

Rent Swagelok Welding EquipmentCall for Technical Support


Return to Main