alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon

Seven Installation Tips to Optimize the Life Cycle of your Hoses

      

Return to Main 

Previously on the blog, we’ve discussed the STAMPED approach to help specify the correct hose for your application - Size, Temperature, Application, Material, Pressure, End Connections, and Delivery. There’s a lot that goes into selecting the right hose, but it doesn’t end there. Here are seven installation considerations to help increase the life cycle of your hose applications.

Consider This

Hose Length

Take into consideration hose movement, system pressurization, and thermal expansion when determining hose length. Installing hose that does not have length to accommodate these factors may reduce the life of the hose. When considering length, be sure to understand the difference between live length – the flexible length of the hose or tubing assembly – and the overall length or distance from end to end.

Minimum Bend Radius

Installing a hose at a bend radius less than specified by the manufacturer will compromise the hose and lead to reduced life of the hose. The Swagelok catalog specifies the minimum bend radius for each series of hose for both static and dynamic applications.

Swagelok Hose Installation

Hose rupture or leakage may result from bending too close to the hose fitting.

Swagelok Hose Installation

Hose Strain

Certain applications are sure to result in hose strain. Utilize elbows and adaptor fittings to ensure you’re applying the least amount of strain to the hose.

Swagelok Hose Installation

Motion Absorption

Distribute movement and prevent bends smaller than the hose’s minimum bend radius by providing sufficient hose length.

Swagelok Hose Installation

Machine Tolerance

Allow for changes in the length of hose resulting from machine motion and tolerances

Swagelok Hose Installation

System Pressure Changes

Always allow sufficient hose length to accommodate changing system pressures. Do not connect high- and low-pressure hoses.

Swagelok Hose Installation

Bending in One Plane

Similar to hose strain, avoid twisting hose by bending in one plane only. If faced with a compound bend requirement, use multiple hoses pieces or other isolation methods.

Swagelok Hose Installation

A Final Word

Flexible hose products have a limited life span and installers must be aware of potential performance and safety issues, particularly when the conditions of service include high working pressures and/or the conveyance or containment of hazardous fluids.

it is important to establish an inspection and maintenance schedule based on your system applications and replacement history. For more information on Hose Safety and Maintenance, we have two whitepapers that discuss each in greater detail.

Download WhitepaperHose Catalog


Return to Main